Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 783 05

LED bedhead strip reading and room lighting -w remote control -0.97 m -antimicrobial

  • Pack (number of units) 1
  • Volume (dm3) 13.70
  • Weight (g) 3 782.00

Substitution references

No substitute reference

Product characteristics
LED bedhead strips
  • Very low consumption LED lighting with an estimated lifetime of 100,000 hours
  • IP 20 - IK 04
  • Alu material, grey, antimicrobial (contains silver ions which prevent the development of surface bacteria)
  • Resistance to incandescent wire: 850 °C
  • Class I
  • Ra or TCI: 80
  • Colour T°: 6,500 °K
  • Comply with standards EN 60598-1, EN 60598-2-25, EN 12464-1
LED dynamic reading and room lighting
  • For automatic management of the lighting colour depending on the time of day so as to reduce cognitive deficiencies
  • Fitted with light level cell for automatic adjustment of the light intensity in accordance with the natural light level
  • White to amber lighting
  • Bedhead strip with remote control for reading and room lighting
  • Bedhead strip length: 0.97 m
General characteristics
Bedhead strips - for non-medical establishments
  • Perfectly suitable for retirement homes, establishments providing a low level of medical care and homes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.