Skip to main content
Logo print

Hand-held remote control unit for calling nurse

Mosaic LEGRAND

Hand-held remote control unit for calling nurse

REF. 078281 EAN. 3414971060647
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With connection cord and plug Yes
Colour White
Colour button Red
Height 25.6 mm
Width 48 mm
Depth 121.9 mm

Documentation

2 documents
Technical Guide
LE04498AL_FR.pdf pdf (127.23 Mo)
Technical Guide
LE04498AL_EN.pdf pdf (112.86 Mo)
1 document
Catalogue Commercial Page
ex223001_1209.pdf pdf (0.11 Mo)
1 document
PEP
LGRP-00587-V02.01-EN.pdf pdf (0.58 Mo)

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details
Details

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details