
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
LEGRAND
Flush mounting metal socket Green'up Access - IP55-IK10 - German standard
REF. 077856
EAN.
3414970321275
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Charging socket outlet |
---|---|
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Width | 110 mm |
Height | 110 mm |
Depth | 47 mm |
Nominal voltage | 230 V |
Max. nominal current | 16 A |
---|---|
Type of current | AC single phase |
Number of communication contacts | 3 |
Length of the fixed connection cable | 50 m |
LED integrated | No |
Cross section of the power contacts | 2.5-2.5 mm² |
degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_720173
(0.39 Mo)
SELECT AN ACTION