
Soliroc™ - Plate - 1 gang - 110 x 110 mm - IK 10
Soliroc™
LEGRAND
Soliroc™ - Plate - 1 gang - 110 x 110 mm - IK 10
REF. 077851
EAN.
3245060778514
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP55 |
degree of impact strength (IK) | IK10 |
Type of fastening | Screw mounting |
Width | 110 mm |
Height | 110 mm |
Depth | 13.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
10 documents
Agreement
OC / CB-FR_700177/A1
(0.71 Mo)
Agreement
NF App Domestic-NF012_4236
(0.53 Mo)
Agreement
OC / CB-FR_720173
(0.39 Mo)
PEP
Agreement
NF App Domestic-NF012_3741
(0.55 Mo)
Agreement
OC / CB-FR_707077/M1
(0.43 Mo)
Agreement
OC / CB-FR_720392
(0.4 Mo)
PEP
Agreement
NF App Domestic-NF012_4239
(0.53 Mo)
PEP
SELECT AN ACTION