Skip to main content
Logo print

Roller blind switch Mosaic - for 500 W max. blind - 2 modules - white

Mosaic™ LEGRAND

Roller blind switch Mosaic - for 500 W max. blind - 2 modules - white

REF. 077026 EAN. 3245060770266
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Model 1-pole switch
Number of poles 1
Method of operation Other
Mechanical controllable Yes
Electronic controllable No
Mounting method Module frame
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Other
Connection type Push-in clamp
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP41
Rated current 6 A
Nominal voltage 250 V
Number of buttons 3
Number of modules (module system) 2
Device width 45 mm
Device height 45 mm
Device depth 36 mm
Built-in depth 24 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Antimicrobial treatment No
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F00499EN-06.pdf pdf (0.38 Mo)
Technical Sheet
F00499FR-06.pdf pdf (0.38 Mo)
1 document
Catalogue Commercial Page
ex223001_1180.pdf pdf (0.08 Mo)
3 documents
Agreement
Agreement
NF-NF012_2275/A1 (1.04 Mo)
Agreement

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details