Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
-
LEGRAND
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
REF. 076678
EAN.
3414970534545
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 27-27 V |
---|---|
Type of current | DC |
Colour of lamp hood | Other |
Type of acoustic signal device | Other |
Type of acoustic signal | Other |
Mounting method | Other |
Housing colour | Grey |
---|---|
Degree of protection (IP) | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
3 documents
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION