Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 48

Emergency stop button Plexo IP55-with key-N/C+N/O contact- modular-grey/yellow

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 139.00

Substitution references

No substitute reference

Product characteristics
Emergency stop functions 3 A - 250 V~
  • Supplied with ''emergency stop'' label in 8 languages. Yellow cover plate, red button
Emergency stop with key for reset - N/O + N/C contact
  • Key RONIS n° 455 supplied
  • Key removable in 0 position
  • Grey/yellow
General characteristics
Plexo™ mechanisms - controls and socket outlets IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.