| Assembly arrangement | Basic element |
|---|---|
| Model | Other |
| Number of poles | 1 |
| Method of operation | Other |
| Mechanical controllable | No |
| Electronic controllable | No |
| Mounting method | Module frame |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Type of fastening | Other |
| Colour | Grey |
| RAL-number (similar) | 7016 |
| Transparent | No |
| Label space/information surface | Yes |
| Suitable for degree of protection (IP) | IP41 |
|---|---|
| Rated current | 3 A |
| Nominal voltage | 230 V |
| Number of modules (module system) | 2 |
| Device width | 47 mm |
| Device height | 49 mm |
| Device depth | 26 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -10-55 °C |
| Storage temperature (Min-Max) | -10-60 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Antimicrobial treatment | No |