Skip to main content
Logo print

2P plug - 6 A - plastic with extraction ring - white - gencod labelling

- LEGRAND

2P plug - 6 A - plastic with extraction ring - white - gencod labelling

REF. 050162 EAN. 3245060501624
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Straight
Connection system Screwed terminal
Colour White
For heavy conditions according to VDE No
Width 35.5 mm
Height 14 mm
Depth 64 mm

Documentation

2 documents
Instruction Use
050162_LE02670AB.pdf pdf (0.07 Mo)
Technical Sheet
F01214FR-00.pdf pdf (0.73 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement
OC / CB-588497B (0.07 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details