| Model | Other |
|---|---|
| Movement sensor/presence detector technology | Passive infrared |
| Constant light control | Yes |
| HVAC-control | No |
| Forced switch off | No |
| Animal zone | No |
| Creep-under protection | No |
| Background monitoring | No |
| Networkable | Yes |
| Optimum mounting height | 2.8 m |
| Staircase light controller | Yes |
| Bridging switch | Yes |
| Max. reach sideways | 7 m |
| Max. reach frontally | 7 m |
| Diameter reach on floor | 7 m |
| Suitable for wireless transmission | No |
| Remote operation | Yes |
| Supplied remote control | Yes |
| Response value sensitivity adjustable | Yes |
| Response value luminosity adjustable | Yes |
| With signal unit | No |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Other |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| Degree of protection (IP) | IP65 |
| degree of impact strength (IK) | IK05 |
| Voltage type | AC |
| Frequency | 50-50 Hz |
| Nominal voltage | 230-230 V |
|---|---|
| Min. switch-on time | 1 s |
| Max. duty cycle | 0.1 min |
| Switch-off delay | 10 s |
| Switching-on delay | 1 s |
| Detection angle horizontal | 360-360 ° |
| Pivoting range sensor, horizontal | 0-0 ° |
| Pivoting range sensor, vertical | 0-0 ° |
| Response value luminosity | 0-2000 lx |
| Max. switching power | 2400 W |
| Number of switching zones | 1 |
| Max. starting current | 80 A |
| Control current | 0.42 mA |
| Substation input | No |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature | -30-35 °C |
| Width | 33 mm |
| Height | 28 mm |
| Depth | 28 mm |
| Built-in depth | 28 mm |
| With connection cable | No |
| Connection cable length | 0 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature | -30-35 °C |
| Storage temperature | -30-50 °C |
| Standby consumption | 3.473 mA |
| Mandatory neutral | Yes |
| Terminals capacity | 2.5-2.5 mm² |
| Cable nature for connection | Rigid |
| Label space/information surface | No |
| Maximum Input cable diameter | 2.5 mm |
| Entry membrane gland type | Rigid to cut |