BUS/KNX motion sensor - ceiling mounted - IP20 - 360° IR - side range 2 x 12 m
- Pack (number of units) 1
- Volume (dm3) 1.563
- Weight (g) 207.00
Ceiling mounted - double passive infrared detection 360°
- Lateral range 2 x 12 m
- IP 20
- Consumption 0.2 W
- Recommended fixing height: 2.5 m
- Optimum distance between two sensors: 20 m
- Fits directly in suspended ceiling with springs (supplied) or is installed in a 50 mm deep Batibox Cat.No 0 893 58
- Surface mounted on ceiling using accessory Cat.No 0 488 75
- Constantly check for presence and light levels, switching OFF as soon as the natural light level is sufficient Switch ON and OFF automatically
- Accurate set-up on site with configuration device
- Connected directly to BUS/KNX cable (supplied with tap-off connector)
- The detector must be programmed using ETS software
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.