Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 800 mm
LEGRAND
Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 800 mm
REF. 047272
EAN.
3245060472726
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | Yes |
---|---|
Suitable as rear panel | No |
Modular spacing | 600 mm |
Suitable for enclosure building depth | 600 mm |
Width | 564 mm |
Height | 1973 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With cable entry | No |
With lock | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION