| Built as safety transformer | No |
|---|---|
| Built as isolating transformer | Yes |
| Built as energy saving transformer | No |
| Primary voltage 1 | 440-440 V |
| Primary voltage 2 | 460-460 V |
| Primary voltage 3 | 480-480 V |
| Secondary voltage 1 | 115-115 V |
| Secondary voltage 2 | 230-230 V |
| Rated apparent power | 2500 VA |
| Type of insulation material according to IEC 85 | B |
| Short-circuit-proof | No |
| Relative short circuit voltage | 1.66 % |
| Width | 300 mm |
|---|---|
| Height | 292 mm |
| Depth | 171 mm |
| Degree of protection (IP) | Other |
| Ring core | No |
| Suitable for mounting on PCB | No |
| Suitable for distribution board | No |
| degree of impact strength (IK) | IK04 |
| Voltage type | AC |
| Terminal marking indication | Yes |
| Connection type | Screwed terminal |