 
                                                                              | Built as safety transformer | No | 
|---|---|
| Built as isolating transformer | Yes | 
| Built as energy saving transformer | No | 
| Primary voltage 1 | 440-440 V | 
| Primary voltage 2 | 460-460 V | 
| Primary voltage 3 | 480-480 V | 
| Secondary voltage 1 | 115-115 V | 
| Secondary voltage 2 | 230-230 V | 
| Rated apparent power | 1000 VA | 
| Type of insulation material according to IEC 85 | B | 
| Short-circuit-proof | No | 
| Relative short circuit voltage | 2.18 % | 
| Width | 150 mm | 
|---|---|
| Height | 199 mm | 
| Depth | 206 mm | 
| Degree of protection (IP) | Other | 
| Ring core | No | 
| Suitable for mounting on PCB | No | 
| Suitable for distribution board | No | 
| degree of impact strength (IK) | IK04 | 
| Voltage type | AC | 
| Terminal marking indication | Yes | 
| Connection type | Screwed terminal |