Skip to main content
Logo print

Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 450 VA

- LEGRAND

Transformer equipt separates mono circuits - prim 230/400 V/sec 115/230 V - 450 VA

REF. 042791 EAN. 3245060427917
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer No
Built as isolating transformer Yes
Built as energy saving transformer No
Primary voltage 1 230-230 V
Primary voltage 2 400-400 V
Secondary voltage 1 115-115 V
Secondary voltage 2 230-230 V
Rated apparent power 450 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 4.3 %
Width 120 mm
Height 140 mm
Depth 140 mm
Degree of protection (IP) IP2X
Ring core No
Suitable for mounting on PCB No
Modular version No

Documentation

3 documents
Technical Guide
Technical Guide
Technical Guide
4 documents
Catalogue Technical Page
ex223001_0504.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0499.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0495.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0502-0503.pdf pdf (0.06 Mo)
1 document
3D Autocad
042862.dwg dwg (0.09 Mo)
1 document
PEP
LGRP-2015-039-V1-EN.pdf pdf (0.63 Mo)