| Built as safety transformer | Yes |
|---|---|
| Built as isolating transformer | No |
| Built as energy saving transformer | No |
| Primary voltage 1 | 230-230 V |
| Primary voltage 2 | 400-400 V |
| Secondary voltage 1 | 24-24 V |
| Secondary voltage 2 | 48-48 V |
| Rated apparent power | 1000 VA |
| Type of insulation material according to IEC 85 | B |
| Short-circuit-proof | No |
|---|---|
| Relative short circuit voltage | 2.7 % |
| Width | 290 mm |
| Height | 150 mm |
| Depth | 190 mm |
| Degree of protection (IP) | IP55 |
| Ring core | No |
| Suitable for mounting on PCB | No |
| Suitable for distribution board | No |