Skip to main content
Logo print

Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA

LEGRAND

Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 2.5 kVA

REF. 042571 EAN. 3245060425715
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer No
Built as isolating transformer Yes
Built as energy saving transformer No
Primary voltage 1 230-230 V
Secondary voltage 1 230-230 V
Rated apparent power 2500 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 3.1 %
Width 320 mm
Height 330 mm
Depth 253 mm
Degree of protection (IP) IP21
Ring core No
Suitable for mounting on PCB No
Modular version No

Documentation

5 documents
Technical Sheet
F00716FR-04.pdf pdf (0.13 Mo)
Technical Sheet
F00716EN-04.pdf pdf (0.11 Mo)
Technical Guide
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
ex223001_1214.pdf pdf (0.08 Mo)