Skip to main content
Logo print

Auto-transformer - single phase - protected - 400/230 V - 1.5 kVA - 2 x 16 mm²

LEGRAND

Auto-transformer - single phase - protected - 400/230 V - 1.5 kVA - 2 x 16 mm²

REF. 042287 EAN. 3245060422875
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer No
Built as isolating transformer No
Built as energy saving transformer Yes
Primary voltage 1 400-400 V
Secondary voltage 1 230-230 V
Rated apparent power 1500 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof No
Relative short circuit voltage 2.4 %
Width 270 mm
Height 150 mm
Depth 190 mm
Degree of protection (IP) IP55
Ring core No
Suitable for mounting on PCB No
Modular version No

Documentation

1 document
Technical Guide
4 documents
Catalogue Technical Page
ex223001_0500.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0504.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0502-0503.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0496.pdf pdf (0.06 Mo)