Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 105 dB |
Nominal voltage | 207-253 V |
Type of current | AC |
Degree of protection (IP) | IP30 |
Electricity consumption | 0.32 A |
Radio-controlled | No |
Width | 73 mm |
Height | 103 mm |
Depth | 60 mm |
Built-in depth | 63 mm |
degree of impact strength (IK) | IK05 |
---|---|
Operating / setting temperature | -10-+55 °C |
Storage temperature | 0-+55 °C |
Frequency | 50-60 Hz |
Halogen free | Yes |
Connection type | Screwed terminal |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted/recessed mounted |
Vertical fixing center distance | 78-78 mm |
Horizontal fixing center distance | 71-71 mm |
Contains Batteries and/or Accumulator | No |