| Function flashing light | Yes |
|---|---|
| Function blinking light | Yes |
| Blinking frequency | 720-720 1/min |
| Function continuous light | Yes |
| Function rotating light | Yes |
| Function pulsating light | Yes |
| With infrared | No |
| Nominal voltage | 12-12 V |
| Voltage type | AC/DC |
| Electricity consumption | 0.27 A |
| Power | 2.58 W |
| Colour of lamp hood | Orange |
| Housing material | Plastic |
| Housing colour | Other |
|---|---|
| Mounting method | Surface mounting |
| Solar operation | No |
| Number of modes | 3 |
| Approved according to ICAO | No |
| Ambient temperature | -30-+55 °C |
| Lamp type | LED not exchangeable |
| Luminous intensity | 7-7 cd |
| Degree of protection (IP) | IP65 |
| Width | 92 mm |
| Height | 107.5 mm |
| Dimmable | No |