
Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
LEGRAND
Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
REF. 040528
EAN.
3245060405281
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Operating principle | Optical |
---|---|
Optical notification | Yes |
Acoustic notification | Yes |
Loudness | 85 dB(A) |
Smoke switcher | Yes |
With orientation lighting | No |
Type of test-/pause button | Test button |
Mounting method | Surface mounting |
Self-adhesive | No |
Separate socket needed | Yes |
Suitable for duct mounting | No |
Standalone | Yes |
Networkable via cable | No |
Networkable via radiografic (standard) | Yes |
Networkable via radio (optional) | Yes |
Max. number networkable | 12 |
Current supply primary | Battery/accumulator |
Voltage type (supply voltage) | DC |
With voltage indication | No |
With backup battery | No |
Battery included | Lithium |
Voltage type (operating voltage) | DC |
Colour | White |
RAL-number (similar) | 9010 |
Degree of protection (IP) | IP20 |
Explosion-tested version | No |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height/depth | 61 mm |
Diameter | 110 mm |
Built-in depth | 0 mm |
Storage temperature | 0-+50 °C |
Halogen free | Yes |
Cable nature for connection | Not applicable |
Contains Batteries and/or Accumulator | Yes |
Loudness setting | No |
Addressable | No |
IEC code (Pack1) | CR123A |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 17 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
Programming way | Not applicable |
Product use function | Alarm systems |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION