| Model | Dynamic |
|---|---|
| Suitable for outdoor use | No |
| Housing | Plastic housing |
| Suitable for constant current | No |
| Suitable for constant voltage | No |
| Output voltage | 85-253 V |
| Suitable for DC-voltage (primary side) | No |
| Output power | 0.4-1.5 W |
| Degree of protection (IP) | IP20 |
| Protection class according to IEC 61140 | II |
| Length | 31.2 mm |
|---|---|
| Width | 27.56 mm |
| Height | 11.9 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature | 0-35 °C |
| Storage temperature | -10-70 °C |
| Halogen free | Yes |