Skip to main content
Logo print

End stop for Viking3 terminal blocks with automatic 10mm pitch

Viking 3 LEGRAND

End stop for Viking3 terminal blocks with automatic 10mm pitch

REF. 037512 EAN. 3245060375126
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour Grey
Mounting method DIN rail (top hat rail) 35 mm
Type of latching Screwable
Material Plastic
Inflammability class of insulation material according to with UL94 V2
Width 10 mm
Height 51.5 mm
Depth 114 mm

Documentation

2 documents
Technical Sheet
F00903FR-00.pdf pdf (1.23 Mo)
Technical Sheet
F00903EN-00.pdf pdf (1.66 Mo)
2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)