Skip to main content
Logo print

Power distribution block - stepped for lugs - 250 A - 4 bars 25 x 4 mm

LEGRAND

Power distribution block - stepped for lugs - 250 A - 4 bars 25 x 4 mm

REF. 037435 EAN. 3245060374358
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of connection clamps 6
Max. conductor cross section 120 mm²
Length 195 mm
Width 260 mm
Depth 155 mm
Mounting method Surface mounted
Extension possible No
Type of inlet Cable
Material Plastic
Halogen free Yes
Surface protection Other
Colour Black
Degree of protection (IP) Other
With cover Yes
Cover attachment Screwed
With transparent cover Yes
Sealable No
Rated insulation voltage Ui 1000 V
Operating / setting temperature -5-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None

Documentation

1 document
Catalogue Commercial Page
ex223001_0302.pdf pdf (0.11 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details