Skip to main content
Logo print

Isolating universal support - 1 bar/pole - up to 280 A - for 15x4 - 18x4 mm bars

LEGRAND

Isolating universal support - 1 bar/pole - up to 280 A - for 15x4 - 18x4 mm bars

REF. 037432 EAN. 3245060374327
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Width 40 mm
Height 118 mm
Depth 190 mm
Material Plastic
Colour Black
RAL-number 9017

Documentation

1 document
Catalogue Commercial Page
ex223001_0405.pdf pdf (0.11 Mo)
1 document
Constructor Declaration