Skip to main content
Logo print

Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm

- LEGRAND

Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm

REF. 037388 EAN. 3245060373887
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 80 A
Model Flat
Length 990 mm
Width 4 mm
Height 12 mm
Flexible No
Surface protection Untreated

Documentation

3 documents
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0432.pdf pdf (0.08 Mo)
1 document
Constructor Declaration