Skip to main content
Logo print

Copper-clad aluminum bar 1000A - 586 mm² - length 1780 mm - C profile

XL³ LEGRAND

Copper-clad aluminum bar 1000A - 586 mm² - length 1780 mm - C profile

REF. 037356 EAN. 3245060373566
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 1000 A
Model Profile
Length 1750 mm
Width 40 mm
Height 30 mm
Flexible No
Surface protection Tinned

Documentation

2 documents
Technical Sheet
F02595EN-01.pdf pdf (2.39 Mo)
Technical Sheet
F02026EN-01.pdf pdf (1.8 Mo)
1 document
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
2 documents
Constructor Declaration
Constructor Declaration