| Connectable conductor cross section fine-strand without cable end sleeve | 0.75-10 mm² |
|---|---|
| Connectable conductor cross section fine-strand with cable end sleeve | 0.75-10 mm² |
| Connectable conductor cross section solid-core | 0.75-10 mm² |
| Connectable conductor cross section multi-wired | 0.75-10 mm² |
| Rated current In | 57 A |
| Rated voltage | 800 V |
| Type of electrical connection 1 | Spring clamp connection |
| Type of electrical connection 2 | Spring clamp connection |
| Number of levels | 1 |
| Number of clamp positions per level | 2 |
| Mounting method | DIN rail (top hat rail) 35 mm |
| Material insulation body | Thermoplastic |
|---|---|
| Operating temperature | -5-40 °C |
| Width | 10 mm |
| Height | 49 mm |
| Depth | 74.5 mm |
| Explosion-tested version 'Ex e' | Yes |
| Closing plate required | No |
| Colour | Green/yellow |
| Internally connected stages | No |
| Inflammability class of insulation material according to UL 94 | V2 |