
Anti-tipping crosspieces - for Marina cabinets on stands
Atlantic & Marina
LEGRAND
Anti-tipping crosspieces - for Marina cabinets on stands
REF. 036439
EAN.
3245060364397
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 100 mm |
Height | 1000 mm |
---|---|
Depth | 30 mm |
Max. load capacity | 144 kg |
Material | Metal |
Colour | Stainless steel |
Documentation
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION