Skip to main content
Logo print

Plinth - for Marina enclosures - height 170 mm

LEGRAND

Plinth - for Marina enclosures - height 170 mm

REF. 036296 EAN. 3245060362966
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base complete
Material Plastic
Colour Grey
Suitable for enclosure building width 800 mm
Suitable for enclosure building depth 400 mm
Suitable for aeration/de-aeration No
Suitable for cable patch Yes
Suitable for outdoor set-up Yes
Width 790 mm
Height 170 mm
Depth 380 mm

Documentation

1 document
Catalogue Commercial Page
ex223001_0424.pdf pdf (0.12 Mo)
1 document
3D Autocad
036296.dwg dwg (0.04 Mo)