Skip to main content
Logo print

Marina 1220x810x300mm - IP66 IK10

Marina LEGRAND

Marina 1220x810x300mm - IP66 IK10

REF. 036264 EAN. 3245060362645
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
With lock Yes
Height 1200 mm
Width 800 mm
Depth 300 mm
Built-in depth 305 mm
Inner depth 261 mm
Material plate thickness cabinet 3.5 mm
Material plate thickness door/cover 4 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 0
Extension possible No
Housing material Plastic
Surface protection Untreated
With mounting plate No
Suitable for outdoor use Yes
Suitable for lightning protection Yes
Degree of protection (IP) IP66
Protection class II
Degree of impact strength (IK) IK10
Circuit integrity None

Documentation

5 documents
Technical Guide
Technical Guide
Technical Sheet
F00635FR-04.pdf pdf (3.05 Mo)
Technical Sheet
F00635EN-04.pdf pdf (3.02 Mo)
Instruction Use
LE08303AA-01.pdf pdf (1.32 Mo)
3 documents
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)
Catalogue Commercial Page
ex223001_0422.pdf pdf (0.21 Mo)
1 document
3D Autocad
036264.dwg dwg (0.22 Mo)
2 documents
Agreement
OC / CB-FR 716848 (0.38 Mo)
Agreement

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details