| Material | Acrylonitrile butadiene styrene (ABS) |
|---|---|
| Height | 80 mm |
| Width | 25 mm |
| Length | 2000 mm |
| Distance of slots | 6.5 mm |
| Slit width | 6 mm |
| Type of side wall | Hole-/slot punching |
| Halogen free | No |
| Self-extinguishing | Yes |
|---|---|
| Flexible | No |
| Usable cross section | 1570 mm² |
| Type of fastening | Bottom perforation |
| With cover | Yes |
| Colour | Blue |
| Operating / setting temperature | -5-60 °C |
| Storage temperature | -25-60 °C |