
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
LCS³
LEGRAND
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
REF. 033770
EAN.
3414970870681
This 19 inch patch panel is ready to use with 24 RJ45 and also a new generation quick-fix mechanism for automatic screwless mounting on the cabinets uprights. The automatic removal of each cassette is possible using a push button.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 24 |
---|---|
Suitable for number of connectors | 24 |
Type of connector | RJ45 8(8) |
Screened | No |
Category | 6A (IEC) |
Connection type | Insulation displacement connector |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.85 mm |
Width | 482.5 mm |
---|---|
Depth | 321.7 mm |
degree of impact strength (IK) | IK03 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
6 documents
Agreement
AoC-4PPoE 2019-676 Ac Delta Force
(0.08 Mo)
PEP
PEP
Agreement
AoC-Composant Cat6A UTP 3P-1200837
(0.06 Mo)
Agreement
AoC-CL2_Cat6A_UTP_32787_ac1171013
(0.08 Mo)
Agreement
AoC-PL2_Cat6A_UTP_32787_ac1171012
(0.08 Mo)
SELECT AN ACTION