
Cable category 6A U/UTP 4 pairs LSZH Euroclass Cca 305 meters yellow
LCS³
LEGRAND
Cable category 6A U/UTP 4 pairs LSZH Euroclass Cca 305 meters yellow
REF. 032828
EAN.
3414972099103
This category 6A U/UTP 4 pairs cable supports data transmission in a structured cabling system.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | U/UTP |
---|---|
Duplex | No |
Conductor material | Copper |
Conductor surface | Bare |
Diameter conductor | 0.57 mm |
Nominal cross section conductor | 0.25 mm² |
AWG size | 23 |
Conductor category | Class 1 = solid |
Number of cores | 8 |
Number of stranding elements | 8 |
Stranding element | Pairs |
Material core insulation | Polyolefin |
Specification core insulation | Polyethylene (PE) |
Core identification according to HD 308 S2 | No |
Core identification | Colour |
Screen over stranding element | None |
Stranding | Bundle |
Screen over stranding | Foil |
Longitudinal water blocking cable | No |
Radial water blocking cable | No |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Protective sheath | Al/PE |
Material outer sheath | Polyolefin |
Specification material outer sheath | Polyethylene (PE) |
Colour outer sheath | Yellow |
Armouring/reinforcement | None |
Cable geometry | Round |
---|---|
Flame retardant according to IEC 60332-1-2 | Yes |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Cca |
Reaction-to-fire according to EN 13501-6: Smoke production | s1a |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D1 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Oil resistant according to EN IEC 60811-404 | No |
Outer diameter approximate | 7.9 mm |
Min. permitted bending radius, moving application with forced guidance | 64 mm |
Min. permitted bending radius, moving application/free movement | 64 mm |
Min. permitted bending radius, stationary application/permanent installation | 64 mm |
Permitted cable outer temperature during assembling/handling | 10-50 °C |
Permitted cable outer temperature after assembling without vibration | -20-60 °C |
Category | 6A (IEC) |
NVP value | 79 % |
Certified for shipboard application | No |
Suitable as telephone cable | Yes |
Suitable as computer data cable | Yes |
Weight | 64 kg/km |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Storage temperature | 0-50 °C |
RAL-number | 1018 |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION