Skip to main content
Logo print

Plate 5 modules vertical

LEGRAND

Plate 5 modules vertical

REF. 078825L EAN. 3414971578128
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 5
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) Other
degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 153 mm
Height 82 mm
Depth 9 mm
Built-in height 0 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

4 documents
Technical Sheet
F02902EN-02.pdf pdf (0.17 Mo)
Technical Sheet
F02902EN-01.pdf pdf (0.69 Mo)
Technical Sheet
F02902FR-01.pdf pdf (0.69 Mo)
Technical Sheet
F02902FR-02.pdf pdf (0.17 Mo)
1 document
Catalogue Commercial Page
ex223001_1202.pdf pdf (0.12 Mo)
2 documents
BIM Data
BIM Data
10 documents
Agreement
B.B.J-B/12/006/24 (3.34 Mo)
Agreement
Agreement
Agreement
Agreement
OC / CB-HU-003962 (0.48 Mo)
Agreement
OC / CB-FR_719973 (0.41 Mo)
Agreement
Agreement
AENOR-030/002541 (0.36 Mo)
Agreement
B.B.J-B12/005/24 (4.62 Mo)
Agreement

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details