| Model | Movement sensor |
|---|---|
| Movement sensor/presence detector technology | Passive infrared |
| Constant light control | Yes |
| HVAC-control | No |
| Forced switch off | Yes |
| Animal zone | No |
| Creep-under protection | No |
| Background monitoring | No |
| Networkable | No |
| Optimum mounting height | 1.2 m |
| Staircase light controller | Yes |
| Bridging switch | Yes |
| Max. reach sideways | 6 m |
| Max. reach frontally | 8 m |
| Diameter reach on floor | 8 m |
| Suitable for wireless transmission | No |
| Remote operation | No |
| Supplied remote control | No |
| Response value sensitivity adjustable | No |
| Response value luminosity adjustable | Yes |
| With signal unit | Yes |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Flush-mounted |
| Suitable for ceiling mounting | No |
| Suitable for wall mounting | Yes |
| Connection type | Screwed terminal |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| Degree of protection (IP) | IP40 |
|---|---|
| degree of impact strength (IK) | IK04 |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Nominal voltage (Min-Max) | 230-230 V |
| Min. switch-on time | 10 s |
| Max. duty cycle | 10 min |
| Switch-off delay | 0 s |
| Switching-on delay | 0 s |
| Detection angle horizontal (Min-Max) | -60-60 ° |
| Pivoting range sensor, horizontal (Min-Max) | 0-0 ° |
| Pivoting range sensor, vertical (Min-Max) | 0-0 ° |
| Response value luminosity (Min-Max) | 5-1275 lx |
| Max. switching power | 250 W |
| Max. starting current | 1.8 A |
| Control current | 1.8 mA |
| Substation input | No |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature (Min-Max) | -5-35 °C |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 52 mm |
| Built-in depth | 34 mm |
| Min. depth of built-in installation box | 40 mm |
| With connection cable | No |
| Connection cable length | 0 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Terminals capacity (Min-Max) | 2.5-2.5 mm² |
| Auto switch | Yes |