
Plexo™ - emergency push button - yellow - mechanism
Plexo™
LEGRAND
Plexo™ - emergency push button - yellow - mechanism
REF. 069547L
EAN.
3414971878709
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unlocking method | Other |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP55 |
With lighting | No |
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Width | 70.5 mm |
Height | 70.5 mm |
---|---|
Depth | 65 mm |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Nominal voltage | 220-250 V |
Terminals capacity | 1.5-2.5 mm² |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION