Skip to main content
Logo print

Ensuring Seamless Data Center Operations: The Role of Critical Power Monitoring | Legrand United Kingdom

Ensuring Seamless Data Center Operations: The Role of Critical Power Monitoring

Blog 08/07/2024
Starline Data Center Grey Space Busbar

In the digital age, data centers are the nerve centers of modern businesses, housing critical infrastructure that supports everything from financial transactions to customer interactions. Ensuring the seamless operation of these facilities is paramount, and effective monitoring to mitigate operational risks, power surges, and harmonic distortion is crucial. This is especially important considering that the Uptime Institute's latest annual outages report shows that power issues are the top contributor to data center outages, accounting for 52% of all incidents.

With global energy consumption rising, there is an increasing demand for enhanced efficiency and power density in mission-critical environments. Consequently, revenue-grade energy monitoring systems have become essential, offering site managers and decision-makers the real-time data necessary to optimize their electrical infrastructure.

Operational and Power Quality Risks

Data centers are vulnerable to a variety of operational risks that can disrupt services and compromise data integrity. These risks include equipment failures, cooling system malfunctions, human errors, and cyber threats. Power surges and sudden increases in voltage can damage sensitive electronic equipment and lead to system failures if not managed properly. Harmonic distortion, caused by nonlinear loads such as computers and HVAC systems, can disrupt the smooth functioning of electrical systems and reduce efficiency. Effective monitoring systems play a pivotal role in identifying and addressing these risks promptly.

AI Power Distribution Challenges

The rise of AI technologies presents additional challenges in power distribution within data centers. As AI algorithms become more advanced and workloads increasingly dynamic, power requirements can exceed 40kW per rack, potentially straining equipment designed for traditional loads. This shift necessitates monitoring systems that can handle high-density power demands and provide actionable insights into energy usage and distribution efficiency.

Integrating advanced monitoring technology systems alongside innovative power distribution solutions such as overhead track busway systems or intelligent power distribution units (PDUs) can significantly enhance operational efficiency and reliability in data centers. These systems not only monitor critical power quality metrics but also facilitate proactive management of power surges and harmonic distortions, crucial for maintaining uptime and protecting sensitive equipment.

Benefits of Monitoring Systems

  • Enhance Reliability: By proactively monitoring power quality and operational parameters and having pre-set alarms that can notify you in the event of a failure or emergency, data centers can maintain high levels of reliability and uptime. Real-time monitoring and analysis of power quality metrics (voltage, current, power factor, and frequency), and temperature helps data center operators detect anomalies early. This early detection allows for immediate corrective actions or preventive measures to be implemented, thereby minimizing downtime and potential damage to critical equipment.
  • Optimize Energy Efficiency: By analyzing precise power consumption data and historical trends, operators can identify opportunities to optimize energy usage and improve overall performance. This also supports broader sustainability goals by reducing the overall power consumption and environmental footprint.
  • Balance Loads: Data center operators can use power monitoring and management systems to balance power loads efficiently throughout their facilities. By evenly distributing power usage, they can avoid overloading circuits and equipment, thereby minimizing the risk of outages and ensuring consistent operation.
  • Reduce Costs: Early detection of potential issues allows for timely maintenance and avoids costly repairs or equipment replacements. This maximizes the lifespan of your equipment, decreasing the total cost of ownership.
  • Meet Compliance Standards: Regulatory bodies like the European Union (EU) Energy Efficiency Directive closely monitor data center energy usage, which mandates that data center operators with a total rated power of 500 kilowatts or more must publicly disclose their annual energy performance data. Critical power monitoring systems help generate reports to ensure compliance with these standards.
  • Precisely Report Power Usage: Revenue grade power monitoring solutions enable colocation providers to precisely allocate power to clients in a facility. Providers who embrace this technology can provide greater transparency in billing, service level agreement performance, and environmental sustainability metrics, making them more competitive in the market.

Key Features to Consider When Selecting a Power Monitoring Solution

M70
  • An Easy-to-use Interface: A good power monitoring solution should have an easily accessible touch screen that displays real-time power performance metrics clearly. Premium solution providers also offer a pivoting display that angles downward for easy visual access from floor level.
  • Visibility of Power to Track Busway: Monitoring power at the rack PDU level alone is not sufficient—data center operations need insights into the performance of all systems, not just those powering the IT equipment. Look for power monitoring systems for overhead track busway feed and tap-off applications. When used with rack PDU products, these systems provide the highest levels of whitespace power monitoring.
  • Ease of Configuration: Choose power monitoring solutions that can be quickly deployed with DCIM and BMS packages.
  • Communications Protocol: Traditional Remote Power Panel/Cable deployments often utilize third-party power monitoring technology. Seek power monitoring solutions that communicate with both serial Modbus and Ethernet-based protocols simultaneously.
  • Temperature Monitoring: Leading solution providers now offer temperature sensor technology for end-feed lugs. This innovative technology makes monitoring and viewing temperature data instantaneous.
  • Revenue Grade Metering: This is essential for making actionable, purpose-driven decisions in the data center environment, whether the data is required at the power feed or branch-circuit level. This is particularly ideal for colocation providers who need to monitor client power by the rack, not the room.
  • Alarming: Power monitoring solutions should include audio and email alerting capabilities that notify staff members of surges, lags, fluctuations, and variances in power and temperature. Allowing users to define thresholds for factors such as power capacity, usage, or temperature ensures alerts are received when those thresholds are exceeded.
  • Data Trending, Analysis, and Reporting: Power monitoring software that offers advanced analytics capabilities and automated custom reporting provides a comprehensive overview of power usage and trends over time. These details give site managers and decision-makers real-time data to optimize their electrical infrastructure and facilitate reporting to meet compliance standards.

In conclusion, critical power monitoring systems with innovative power distribution solutions are crucial for mitigating operational risks and managing power challenges in modern data centers. These integrated systems not only safeguard against operational risks, power surges, and harmonic distortion but also contribute to enhanced reliability, cost savings, and regulatory compliance. As data centers continue to evolve and expand in complexity, investing in advanced monitoring technologies becomes increasingly critical to ensure uninterrupted service delivery and to maintain competitive advantage in the digital economy.

Introducing the M70 Critical Power Monitor (CPM)

M70

The M70 Critical Power Monitor (CPM) sets the standard for advanced energy monitoring in mission-critical environments. Specifically designed to support busway end-feed and tap-off applications, this versatile and efficient metering system delivers precise data on energy usage, power quality, and critical parameters.

The M70 CPM features an intuitive interface, a high-visibility pivoting display, and seamless integration with DCIM/BMS packages. It supports both serial Modbus and Ethernet protocols, enabling real-time monitoring and control. Furthermore, its revenue-grade metering capabilities, combined with advanced alarming and reporting features, provide unparalleled insight into power distribution and usage trends.

Key benefits of the M70 CPM include enhanced reliability, energy efficiency, load balancing, and cost savings, making it an essential tool for data center operators seeking to optimize their infrastructure and meet regulatory compliance standards.

For more information, download the M70 CPM brochure here.