Skip to main content
Logo print

Trimod HE | Legrand United Kingdom

Powered by Legrand

UPS

Trimod HE three-phase modular UPS systems (From 10 to 80 Kw)

TRIMOD HE UPS is a three-phase uninterruptible power supply online double conversion with PWM High-Frequency technology and modular architecture with the possibility to have N+X redundancy.

It comprises of individual single-phase modules that are redundant and self-configuring, and it delivers a rated power from 10 to 80kW. Batteries are lead acid, sealed, maintenance free, valve regulated, and arranged, inside the UPS or external battery cabinet, in dedicated drawers.

We have a long and successful history in developing and producing modular UPS systems, with over 30 years of experience in the field. We introduced the first modular UPS systems in 1993 and have continued to innovate and improve its offerings ever since.

Our ongoing commitment to innovation and quality has made us a trusted provider of modular UPS systems, delivering reliable, high-quality solutions that meet customers’ needs and requirements.

Increased power

Increased power


TRIMOD HE UPS is designed with a unity power factor, meaning it can deliver maximum real power to connected loads, a vital feature for data center applications.
 

Certified high efficiency up to 96%

Certified high efficiency up to 96%


Designed to be highly efficient, with performance that exceeds the minimum values required by the European Code of Conduct for UPS. 
 

High levels of redundancy

High levels of redundancy


The advanced construction technology of the TRIMOD HE UPS systems allows for flexible and customizable redundancy levels.
 

Hot-Swap

Hot-Swap


The TRIMOD HE UPS multi control board system allows you to hot-swap power modules, helping to ensure maximum uptime and availability of critical systems, even during maintenance or repair activities.
 

Compact, lightsweight

Compact, lightsweight


The innovative design is lightweight and easy to handle, making installation and maintenance activities simpler and more efficient.
 

Contact us to discuss which UPS solution is right for your data center.

Related Downloads


Brochure: Keor FLEX (EN)
pdf 1.46 MB
Datasheet: Keor FLEX
pdf 381.01 KB
BIM Files: Keor FLEX
zip 1.04 MB