Server and network cabinets
Server cabinets are ideally suited for installing (blade) servers, switches, patch panels, routers, and storage equipment. A network cabinet will offer the same storage capability but be suitable for higher cabling densities. Choose from a selection of pre-configured cabinets available in various dimensions or configure a cabinet that precisely matches your requirements.
Need to deploy data center cabinets in the quickest time frame possible? The Nexpand standard cabinet portfolio offers the fastest lead times on the market. With 54 pre-configured server & network cabinets we cover a wide range of applications to serve most common datacenter needs.
Customised solutions
Minkels specializes in creating the cabinet that will match all your needs. If our selection of standard configurations is not what you are looking for, we can provide you with your desired product after getting in contact with our sales team. Having various accessories assembled in the factory, different door types, position adjustment… Anything is possible.
Best Energy Efficiency
Using sustainable materials and processes, Nexpand provides an environmentally friendly cabinet with the best-in-class airflow management solution, delivering the most energy-efficient cabinet in the market.
Configure your cabinet
We can deliver a ready-to-go cabinet that meets your exact needs directly from the factory—offering multiple door options, an airflow management solution, and a range of accessories, all premounted.
Organized Cabling
With the vast range of cable management accessories available and the flexibility Nexpand provides to mount them in almost any position, you can remove unorganized cables inside your cabinet, easily identifying cable paths, facilitating maintenance, and helping improve airflow. Organized cabling helps in avoiding hot air accumulating at the rear of the cabinet, so the cold air coming into the rack can easily push the hot one at the rear outside of the cabinet.
About Nexpand
A smart design was one of the main requirements by developing the Nexpand platform. During the design we constantly looked to expand possibilities and provide high levels of scalability. The functionality has been seamlessly integrated into the aluminium frame providing a fully integrated platform and the opportunity to be combined with systems and products from the Legrand portfolio.
For the interior of the server cabinet, aluminium extrusions are used, in which mounting rails are installed that are adjustable in the full width and depth. All the accessories can be mounted flexibly across all three dimensions and infinitely adjusted. In that way, the interior of the server cabinet can be custom designed without being dependent on specific holes or modular dimensions of holes.
Go to the e-catalog to explore more
Experience the flexibility and scalability of our solutions, designed to adapt to your evolving data center needs effortlessly. Explore our e-catalog today