Skip to main content
Logo print

Cabinet Busway Series | Legrand United Kingdom

Powered by Starline

Cabinet Busway Series

The Cabinet Busway Series offers flexible power installed in your rack or server cabinet that can accommodate high-density power requirements. Each unit comes with a corded plug and modular backplane where you can select the plug-in units to meet the equipment needs of servers, storage arrays, network gear, or other devices installed in the cabinet. The Series also offers optional metering functionality for those interested in monitoring and improving their energy efficiency.

Flexibility

Flexibility


The innovative design allows users to choose and use different types of receptacles on the Cabinet Busway system. As power requirements change, circuits, receptacles, and wiring can be easily reconfigured by snapping pre-assembled modules onto the backplane.

Lower costs

Lower costs


With Starline Plug-In Raceway, installation is quick and easy, taking one-third less time to install than other systems, lowering labor costs. In addition, because the Raceway is so flexible and reliable, there is no need to call in an electrician- reducing the cost of future maintenance. 

Reliability

Reliability


Plug-In Raceway is tested to meet NEC and UL standards and has the ETL mark. Joints and plug-in units remain durable without requiring maintenance, making it the perfect solution to supply power around the clock. The Cabinet Busway Series can provide up to 3-phase, 63 amp power through 480Vac.