KEOR XPE
Keor XPE is a complete, scalable uninterruptable power supply (UPS) by Legrand, based on 250 kVA or 300 kVA power units, reaching up to 2.1 MVA nominal power.
On-line Double Conversion, cutting-edge technology, high-quality material, and fine design make Keor XPE ideal for larger data center or power critical applications, where continuity of service, high-quality power supply, and low consumption are necessary.
Scalable Architecture
Each power unit has an individual logic control and can be combined with others to reach the needed power or implement redundant configurations. Power expansion can easily be carried out later by installing additional power units.
Smart Display
The centralized 10’’ touchscreen display, with an intuitive and user-friendly interface, allows the user to fully monitor and control the overall system and the single power units.
Infrastructure integration
The versatility of Keor XPE allows you to choose between different grounding systems, upper or lower input lines, cable or busbar connections, centralized or distributed batteries, and much more.
Only 3 Main Components
To create and customize the system, you only need to combine three types of units, choosing their number, order, and physical layout within the room.
Redundancy and Hot Service
In case of redundant configurations, Keor XPE is hot serviceable for each component, as standard. As optional, the power units can be connected, removed, or replaced while the rest of the system continuously feeds and protects the critical load.
High efficiency and low TCO
Keor XPE is designed to reduce losses and management costs. Transformer-free technology, 3-level converters, and high efficiency even at low load levels, combined with optimized ventilation and smart battery management, ensure maximum protection at minimum consumption.