
Keor DK – Single-Phase Conventional UPS From 1 to 20 kVA
Keor DK is Legrand’s next-generation single-phase UPS system, engineered to meet the evolving demands of ICT rooms, server closets, edge computing nodes, and business-critical IT infrastructure. Designed for flexible installation in either rack-mounted or tower configurations, Keor DK delivers high-performance online double conversion power protection with efficiency ratings of up to 96% and up to 98.5% in ECO mode.
This compact and rackable UPS solution supports both VRLA and lithium-ion batteries, making it ideal for IT managers and facility professionals seeking reliable backup power, low Total Cost of Ownership (TCO), and zero-downtime maintainability. From small enterprise networks to distributed edge environments, Keor DK ensures uptime and sustainability — all within a space-saving footprint optimized for modern ICT racks.
Key Advantages of Keor DK
Technical Benefits
Feature | Benefit |
| Power Range | 1–10 kVA in RT (Rack/Tower Convertible) and 10-20 kVA in Rack form |
| Efficiency | Up to 96% in double conversion mode, and 98.5% in ECO mode |
| Power Factor | 1 (kVA = kW) for true power delivery |
| Battery Flexibility | Compatible with VRLA and Li-Ion batteries |
| Dimensions | Lower depth design version for 600mm rack cabinets |
| Battery Charging | High-capacity internal charger solution of up to 8A to achieve longer runtimes |
| Parallel Ready | Up to 4 units (≥5kVA) for increased redundancy |
| Smart Display | Color touchscreen with intuitive LED status bar and gravity sensor for automatic screen rotation |
| Connectivity | SNMP, USB, RS232, dry contacts, ROO and EPO |
| Genset | Genset compatible |
| Maintenance | Hot-swappable battery drawers, front-access design |


Energy Saving
Unity power factor for maximum real power with 96% peak efficiency, reducing operational costs and environmental impact.

Touch Screen LCD
An easy-to-use interface with interactive icons for quick navigation, and a built-in gravity sensor for automatic rotation.

Plug & Play
Simplified installation and maintenance with hot-swappable battery blocks for quick UPS extraction.
Select your perfect match
| Power | Format | Phase Configuration | Dimensions (mm) | Backup Options |
|---|---|---|---|---|
| 1kVA | Convertible RT | 1-1 | 2U < 500mm | Internal or External |
| 2-3kVA | Convertible RT | 1-1 | 2U-3U | Internal or External |
| 5-6kVA | Convertible RT | 1-1 | 4U | Internal or External |
| 5-6-10kVA | Convertible RT | 1-1 | 2U | External Only |
| 10-20kVA | 19" Rack | 3-1, 3-1, 1-1 | 3U | External Only |
Contact us to get the right UPS for your project!
Looking for the best UPS configuration for your next project? Our experts can help you choose the right Keor DK solution and provide all the technical details you need.
_____
Related Downloads
Related Categories
_____
Canada
Latin America (English)
Latin America (Espanol)
USA
China
India
Japan
Republic of Korea
South East Asia (English)
Austria
Belgium
France
Germany
Italy
Netherlands
Spain
Switzerland
Turkey
UK
Africa (english)
Africa (français)
Middle East (english)
Australia
New Zealand
