Skip to main content
Logo print

Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m

LCS³ LEGRAND

Cord for area distribution box - Category 6 - F/UTP - RJ45/RJ45 - LSZH - 20 m

REF. 051515 EAN. 3245060515157

This cord is used to connect RJ45 socket with copper feedthrough to the area distribution box (consolidation point) to provide flexibility and scalability.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 6
Length 20 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Blue
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Blue
Fire retardant version Yes
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No

Documentation

2 documents
Technical Sheet
S000115528EN-01.pdf pdf (0.25 Mo)
Technical Sheet
S000115528FR-01.pdf pdf (0.25 Mo)
1 document
Catalogue Commercial Page
ex223001_0988.pdf pdf (0.08 Mo)
2 documents
PEP
LGRP-00224-V03.01-EN.pdf pdf (0.94 Mo)
PEP
LGRP-00224-V03.01-FR.pdf pdf (0.91 Mo)