This cord is used to connect RJ45 socket with copper feedthrough to the area distribution box (consolidation point) to provide flexibility and scalability.
| Cable type | F/UTP |
|---|---|
| Category | 6 |
| Length | 20 m |
| Type of connector connection 1 | RJ45 8(8) |
| Type of connector connection 2 | RJ45 8(8) |
| Colour outer sheath | Blue |
| Anti-kink sleeve | Moulded-on |
| Locking lever | Yes |
| Colour anti-kink sleeve | Blue |
|---|---|
| Fire retardant version | Yes |
| Cable construction | 1x4 |
| AWG-size | 26 |
| Pin assignment | 1:1 |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |