Thermal overload relay RTX3 mini 5-8A Class 10A Differential
RTX³
LEGRAND
Thermal overload relay RTX3 mini 5-8A Class 10A Differential
REF. 417089
EAN.
3414970408006
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Adjustable current range | 5-8 A |
---|---|
Max. rated operation voltage Ue | 690 V |
Mounting method | Direct attachment |
Type of electrical connection of main circuit | Screw connection |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as change-over contact | 0 |
Release class | CLASS 10 |
Documentation
4 documents
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION