Skip to main content
Logo print

Smart Carbon Monoxide Alarm

Netatmo NETATMO

Smart Carbon Monoxide Alarm

REF. NA-NCO-PRO EAN. 3700730504614
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Standalone Yes
Networkable via cable No
Networkable via radiografic (standard) Yes
Networkable via radio (optional) No
Max. number networkable 1
Current supply primary Battery/accumulator
Supply voltage (Min-Max) 3-3 V
Voltage type (supply voltage) DC
With voltage indication Yes
With backup battery No
Battery included None
Rechargeable backup battery included No
Min. sound level (at a distance of 3 metres) 85 dB(A)
Mounting method Other
With base No
Place variable Yes
Length 100 mm
Width 100 mm
Height 23 mm
Colour White
Type of test-/pause button Combination
Cable entry Other
Degree of protection (IP) IP30
With memory function Yes
With digital display No
Interchangeable sensor No
Compatible with Apple HomeKit Yes
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR17450
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 28
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
IEC code (Pack2) CR17345
Battery ou Accumulator (Pack2) Battery (not rechargeable)
Element Composition (Pack2) Lithium (battery or accumulator)
Number of Pack 2 1
Number of Single Element (Pack2) 1
Single Element weight (Pack2) 16
Pack2 Location Product includes a battery
Regulation Type (Pack2) I : Industrial (not Portable)
Connected object Yes
Operating method Wifi network 2.4G , Bluetooth
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Alarm systems
Application name Home + Security
Programming way Smartphone apps
Software Update Duration (years) 3

Documentation

1 document
Instruction Use
1 document
Catalogue Commercial Page
ex223001_0869.pdf pdf (0.06 Mo)
1 document
Safety Data Sheet
FDS_NA-NSA_EN.pdf pdf (0.14 Mo)
SELECT AN ACTION