Skip to main content
Logo print

Plate Niloé - 5 gang - red

Niloé™ LEGRAND

Plate Niloé - 5 gang - red

REF. 665025 EAN. 3245066650258
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 5
Mounting direction Horizontal and vertical
Number of units horizontal 5
Number of units vertical 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Red
RAL-number (similar) 3020
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 370 mm
Height 86 mm
Depth 10 mm
Built-in height 0 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F01775EN-02.pdf pdf (0.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0749.pdf pdf (0.11 Mo)
18 documents
Agreement
Agreement
B.B.J-B/12/027/21 (2.93 Mo)
Agreement
OC / CB-FR_705601 (1.36 Mo)
Agreement
OC / CB-677867 (0.76 Mo)
Agreement
PEP
LGRP-00400-V02.01-EN.pdf pdf (0.68 Mo)
Agreement
OC / CB-675833 (1.8 Mo)
Agreement
OC / CB-610789B/M3 (2.29 Mo)
Agreement
CEBEC-18687 (2.47 Mo)
Agreement
OC / CB-677932 (1.81 Mo)
Agreement
VDE-40034171 (0.37 Mo)
Agreement
NF-677930 (1.13 Mo)
Agreement
CEBEC-18685 (2.1 Mo)
PEP
Agreement
NF-677924 (1.38 Mo)
Agreement
CEBEC-18686 (3.26 Mo)
Agreement
Agreement
OC / CB-686066B (0.45 Mo)