Skip to main content
Logo print

Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP

LCS³ LEGRAND

Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP

REF. 033761 EAN. 3414970870551
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of buses/couplings 24
Suitable for number of connectors 24
Type of connector RJ45 8(8)
Screened Yes
Category 6
Connection type Insulation displacement connector
Number of height units 1
Colour Black
RAL-number 9017
Mounting method 482.6 mm (19 inch) mounting
Height 43.85 mm
Width 482.5 mm
Depth 321.7 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -25-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Prewired No
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Cable support With zigzag

Documentation

3 documents
Technical Sheet
S000096849FR-05.pdf pdf (4.55 Mo)
Instruction Use
LE09727AD.pdf pdf (4.73 Mo)
Technical Sheet
S000096849EN-05.pdf pdf (4.55 Mo)
1 document
Catalogue Commercial Page
ex223001_0983.pdf pdf (0.16 Mo)
6 documents
Agreement
PEP
LGRP-01173-V01.01-EN.pdf pdf (0.64 Mo)
Agreement
Agreement