
Multi-Outlet Extension Sockets MS 4X2P+E 4 switches single pole 2XUSB type A British Standard plug 3M cord white/grey
LEGRAND
Multi-Outlet Extension Sockets MS 4X2P+E 4 switches single pole 2XUSB type A British Standard plug 3M cord white/grey
REF. 698500
EAN.
3414971397583
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 4 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin, type K) | 0 |
Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets Swiss standard type 13 | 0 |
Number of socket outlets Swiss standard type 15 | 0 |
Number of socket outlets Swiss standard type 23 | 0 |
Number of socket outlets Swiss standard type 25 | 0 |
With on/off switch | Yes |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 4 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 2 |
Overvoltage protection | No |
Nominal current | 13 A |
Core cross section | 1.5 mm² |
With cover | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Degree of protection (IP) | IP20 |
degree of impact strength (IK) | IK04 |
Length of power cord | 3 m |
Rotated central insert | No |
NEMA designation | None |
Operating / setting temperature | -5-30 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 331 mm |
Height | 76 mm |
Depth | 32 mm |
Storage temperature | -20-70 °C |
Voltage type | AC/DC |
Nominal voltage | 220-250 V |
Mandatory neutral | Yes |
Connection type | Not applicable |
Mounting method | Surface mounted |
Connected object | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION